Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12

Type

N/A Trap

Style

N/A FNPT x FNPT

Nominal Size

N/A 2 in

Material

N/A Cast Iron conforming to ASTM A-126 (A)

Coatings

N/A Black

Product Number

N/A 0302962105

UPC Code

N/A 69029101816

HPH Code

N/A 003GR0994

Weight

N/A 6.25 lb