ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12

Type

Y-Branch

Style

FNPT x FNPT x FNPT

Nominal Size

4 in

Material

Cast Iron conforming ASTM A-126 (A)

Coatings

Black

Product Number

0302942503

UPC Code

69029101801

HPH Code

003GR0735

Weight

24.51 lb