ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12

Type

Tee

Style

FNPT x FNPT x FNPT

Nominal Size

2 in

Material

Cast Iron conforming A 126(A)

Coatings

Black

Product Number

0302918206

UPC Code

69029101781

HPH Code

003GR0343

Weight

4.66 lb