ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.12, Type 1; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.12

Type

Elbow

Style

FNPT x FNPT

Nominal Size

3 in

Material

Cast Iron conforming to ASTM A-126 (A)

Coatings

Black

Product Number

0302909403

UPC Code

69029101768

HPH Code

003GR0201

Weight

6.31 lb