Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.12, Type 1; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12

Type

N/A Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 1 1/2 in

Material

N/A Cast Iron conforming A 126(A)

Coatings

N/A Black

Product Number

N/A 0302907100

UPC Code

N/A 69029101764

HPH Code

N/A 003GR0162

Weight

N/A 2.34 lb