Type |
N/A Check Valve |
Style |
N/A Grooved |
Valve Size |
N/A 3 in |
Application |
N/A
Recommended for water service, dilute acids, alkaline, oil-free air
and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. |
Body Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. |
Bonnet Cap Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. |
Bonnet Coupling Housing Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. |
Clapper Material |
N/A Type 316 Stainless Steel |
Clapper Pin Material |
N/A Type 316 Stainless Steel |
Bushing Material |
N/A PTFE |
Clapper Seat/Bumber/Bonnet Gasket Material |
N/A Grade E (EPDM) |
Plugs Material |
N/A Malleable iron conforming to ASTM A 47, galvanized. |
Closure Bolts & Nuts Material |
N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or SAE J995 Grade 2. Bolts and nuts are provided zinc electroplated. |
Pressure [Max] |
N/A 300 psi |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 230 ºF |
Anvil Product Number |
N/A 0387002041 |
UPC Code |
N/A 66242800666 |
Weight |
N/A 16 lb |