Type |
N/A Check Valve |
Style |
N/A Grooved |
Valve Size |
N/A 2 1/2 in |
Application |
N/A
Recommended for petroleum products, air with oil vapors, vegetable
oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES. |
Body Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. |
Bonnet Cap Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. |
Bonnet Coupling Housing Material |
N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. |
Clapper Material |
N/A Type 316 Stainless Steel |
Clapper Pin Material |
N/A Type 316 Stainless Steel |
Bushing Material |
N/A PTFE |
Clapper Seat/Bumber/Bonnet Gasket Material |
N/A Grade T (Nitrile) |
Plugs Material |
N/A Malleable iron conforming to ASTM A 47, galvanized. |
Closure Bolts & Nuts Material |
N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or SAE J995 Grade 2. Bolts and nuts are provided zinc electroplated. |
Pressure [Max] |
N/A 300 psi |
Operating Temperature [Min] |
N/A -20 ºF |
Operating Temperature [Max] |
N/A 180 ºF |
Anvil Product Number |
N/A 0387002223 |
UPC Code |
N/A 66242800671 |
Weight |
N/A 21.3 lb |