ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The 400G is a center guided, spring loaded, silent check valve. Designed and engineered for silent operation with low head loss, the valve disc will close prior to the reversal of flow, thereby preventing or minimizing water hammer and damaging shock.
• The 400G can be used in any HVAC, industrial or commercial grooved piping systems.
• The valve is designed for liquid service with any pipe orientation, flow up or down.
• Bronze metal seats are standard, with Stainless Steel or resilient seats available as an option.
• Flow coefficients for this valve are some of the lowest in the industry and are listed for each size on the drawing.
Unit of Measure

Specifications

Type

N/A Check Valve

Style

N/A Groove x Groove

Valve Size

N/A 4 in

Material

N/A Cast Iron body ASTM A 48, Class 35
Bronze Disc and Seat ASTM B 584 Alloy 838
Ductile Iron Grooved-Ends ASTM A 395

Max. Working Pressure at 150 °F

N/A 200 psi

Max. Working Pressure at 200 °F

N/A 190 psi
Cv Flow1 N/A 228 gpm

Anvil Product Number

N/A 0766286033

UPC Code

N/A 69029159948

Weight

N/A 36 lb
  • 1 Flow coefficient is the number of U.S. gallons/minute of 60˚ F (16˚ C) water that will flow through a valve with 1 psi