ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • California AB1953 lead-free approved
  • Meets federal Safe Water Drinking Water Act, lead-free requirement
  • 200 lb. WOG/125 lb. WSP
  • ANSI/NSF 61.8 approved
  • Cast brass body
  • Forged brass disc
  • ISO 9001:2008 manufacturer
Unit of Measure

Specifications

Industry Standards/Certifications

California AB1953 lead-free approved, Meets federal Safe Water Drinking Water Act, lead-free requirement, ANSI/NSF 61.8 approved, ISO 9001:2008 manufacturer

Type

Check Valve

Style

Swing

Valve Size

3/4 in

Body Material

Cast Brass Alloy C89550

Disc Material

Cast Brass Alloy C89550

Name Plate Material

Aluminium

Cap Material

Cast Brass Alloy C89550

Packing Material

Fibre “H”

Screw Material

Brass ASTM B16-C36000

Pin Material

Brass ASTM B16-C36000

Max. Rated Pressure

200 psi

Product Number

4347002820

UPC Code

09220137058

HPH Code

NA

Weight

0.54 lb