ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • California AB1953 lead-free approved
  • Meets federal Safe Water Drinking Water Act, lead-free requirement
  • 200 lb. WOG/125 lb. WSP
  • ANSI/NSF 61.8 approved
  • Cast brass body
  • Forged brass disc
  • ISO 9001:2008 manufacturer
Unit of Measure

Specifications

Industry Standards/Certifications

N/A California AB1953 lead-free approved, Meets federal Safe Water Drinking Water Act, lead-free requirement, ANSI/NSF 61.8 approved, ISO 9001:2008 manufacturer

Type

N/A Check Valve

Style

N/A Swing

Valve Size

N/A 1 1/2 in

Body Material

N/A Cast Brass Alloy C89550

Disc Material

N/A Cast Brass Alloy C89550

Name Plate Material

N/A Aluminium

Cap Material

N/A Cast Brass Alloy C89550

Packing Material

N/A Fibre “H”

Screw Material

N/A Brass ASTM B16-C36000

Pin Material

N/A Brass ASTM B16-C36000

Max. Rated Pressure

N/A 200 psi

Product Number

N/A 4347002850

UPC Code

N/A 09220137061

HPH Code

N/A NA

Weight

N/A 1.65 lb