Batch CAD Cart (0)
  • Cart is empty
  • Cast brass body
  • Forged brass disc
  • Certified to NSF/ANSI 61-8
  • ISO 9001:2008 manufacturer
    Note: Product contains brass which does not meet federal and state requirements for drinking water.
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to NSF/ANSI 61-8, ISO 9001:2008 manufacturer

Type

N/A Check Valve

Style

N/A Swing

Valve Size

N/A 4 in

Body Material

N/A Brass ASTM B584, C85700

Disc Material

N/A Brass ASTM B584, C85700

Name Plate Material

N/A Aluminium

Cap Material

N/A Brass ASTM B584, C85700

Packing Material

N/A Fibre “H”

Pin Material

N/A Brass Alloy C37700

Bolt Material

N/A Brass Alloy C36000

Max. Rated Pressure

N/A 200 psi

Product Number

N/A 4366000490

UPC Code

N/A 09220112369

HPH Code

N/A NA

Weight

N/A 11.4 lb