ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 153 - PIPE HANGER FLANGE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL, ULC Listed and FM Approved (Sizes 3⁄8" and 1⁄2").

Rod Size

N/A 3/4

Material

N/A Malleable iron

Finish

N/A Black

Maximum Load

N/A 1270 lb

Product Number

N/A 0500070230

UPC Code

N/A 69029113757

HPH Code

N/A 034GR3711B

Weight

N/A 2.2 lb