ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.


They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.


SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure

Type

90° Street Elbow

Nominal Size

1/2 x 1/2 in

Material

Carbon Steel

O-Ring Material

EPDM

Figure Number

SP799

Product Number

4342010100

UPC Code

65280817868

HPH Code

212SI9501A

Weight

0.44 lb