ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Figure SPF BFV-1 Grooved End SPF Butterfly Valve is UL Listed and FM Approved as a system control valve. The valve is rated at 300 psi for steel pipe in the 2 ½" to 8" sizes. The 2 ½" to 8" sizes are agency rated for both indoor and outdoor service.
The valve is supplied with two internal switches. One is wired for supervisory service and the other is wired for use as an auxiliary switch. Both switches are rated for 16 amp at 125, 250 VAC and 0.6 amp at 125 VDC, 0.3 amp at 250 VDC. The switches and actuator internal spaces are protected from tampering.
The ductile iron valve body is encapsulated with a durable epoxy coating to ensure long term service. The valve features double-seal disc design with resilient EPDM coating, and stems are 416 stainless steel. Detailed instructions for valve installation and switch wiring are included with each valve.
Unit of Measure

Specifications

Type

N/A Butterfly Valve

Style

N/A Grooved

Valve Size

N/A 2 in

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Body Material

N/A Ductile Iron per ASTM A536

Upper Shaft Material

N/A SS416 PER ASTM A582

Lower Shaft Material

N/A SS416 PER ASTM A582

Disc Material

N/A Ductile Iron per A536 DISC, EPDM Encapsulated

Stem Bushing Material

N/A PTFE

Shaft Seal Material

N/A EPDM per ASTM D2000

Upper Shaft Sealing Nut Material

N/A WCB per ASTM A21

Lower Shaft Sealing Nut Material

N/A WCB per ASTM A21

O-Ring Material

N/A EPDM PER ASTM D2000

Min. Temperature

N/A -40 ºF

Max. Temperature

N/A 180 ºF

Max. Pressure

N/A 300 psi

Anvil Product Number

N/A 3230000000

UPC Code

N/A 65280801625

Weight

N/A 18 lb