Type |
N/A Butterfly Valve |
Style |
N/A Grooved |
Valve Size |
N/A 2 1/2 in |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Body Material |
N/A Ductile Iron per ASTM A536 |
Upper Shaft Material |
N/A SS416 PER ASTM A582 |
Lower Shaft Material |
N/A SS416 PER ASTM A582 |
Disc Material |
N/A Ductile Iron per A536 DISC, EPDM Encapsulated |
Stem Bushing Material |
N/A PTFE |
Shaft Seal Material |
N/A EPDM per ASTM D2000 |
Upper Shaft Sealing Nut Material |
N/A WCB per ASTM A21 |
Lower Shaft Sealing Nut Material |
N/A WCB per ASTM A21 |
O-Ring Material |
N/A EPDM PER ASTM D2000 |
Min. Temperature |
N/A -40 ºF |
Max. Temperature |
N/A 180 ºF |
Max. Pressure |
N/A 300 psi |
Anvil Product Number |
N/A 3230000002 |
UPC Code |
N/A 65280801626 |
Weight |
N/A 18 lb |