ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" GRV x 2 1/2" x 2 1/2" NST PL. A limited number of regional threads are available for the pin lugs. Each FDC features solid brass construction and single clapper design.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed and FM Approved

Type

N/A Fire Department Connection, Single Clapper Siamese

Style

N/A 90° Grooved

Nominal Size

N/A 4 x 2 1/2 x 2 1/2 in

Material

N/A Brass

Finish

N/A Rough Brass

Product Number

N/A 4380001300

HPH Code

N/A NA

Weight

N/A 10.67 lb