ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

Designed to be used to correct sprinkler head elevation without removing or re-cutting sprinkler drop.
THIS PRODUCT IS COVERED BY ADDITIONAL DISCLAIMERS REGARDING SUITABILITY AND USE. PURCHASER AND USER TAKE FULL RESPONSIBILITY FOR THE USE OF THIS PRODUCT. FPPI WILL NOT BE HELD LIABLE FOR PRODUCT FAILURE OR DAMAGE CAUSED BY MISUSE. SEE INSTALLATION INSTRUCTIONS FOR DETAILS.

Unit of Measure

Specifications

Type

N/A Extension Nipple

Nominal Size

N/A 3/4 x 3/4 in

Product Number

N/A 4399001710

UPC Code

N/A 87989800679

HPH Code

N/A NA

Weight

N/A 0.16 lb