ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

FPPI ball drips feature two piece brass construction. Their designed use is to prevent moisture accumulation on the "dry" side of fire department connections when used in conjunction with an approved check valve.

Unit of Measure

Specifications

Type

N/A Ball Drip

Nominal Size

N/A 3/4 in

Material

N/A Brass

Product Number

N/A 4399001630

UPC Code

N/A 87989800465

HPH Code

N/A NA

Weight

N/A 0.5 lb