ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

The bronze* swing check valve features a full floating clapper assembly that provides for a positive seal each time the valve is cycled. This feature improves the swing check valves ability to “clear” any debris that may be present in the water supply. The seat material is NBR which provides for a positive seal even under light residual pressures.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed and FM Approved

Type

N/A Check Valve

Style

N/A Swing

Valve Size

N/A 1/2 in

Body Material

N/A Cast Bronze (85-5-5-5)

Clapper Assembly Material

N/A Forged Brass

Seat Material

N/A NBR (Chloramine Resistant)

Max. Rated Pressure

N/A 250 psi

Product Number

N/A 4324000552

UPC Code

N/A 87989800354

HPH Code

N/A NA

Weight

N/A 0.53 lb