ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    FPPI TrimFit® TD Test & Drain Valves feature heavy duty brass construction for extended service life. TrimFit® TD features three positions: closed, test, and drain (open). Two large and integral sight glasses allow for maximum visibility when operated. Due to the compact and integrated form, TrimFit® TD valves can be installed in both horizontal and vertical orientations in a small amount of space. Available with threaded or grooved connections.
    Contains lead. Not for use in water systems intended for human consumption.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULc Listed, FM Approved

Features

  • Positive positioning of handle for OFF, TEST, or DRAIN
  • 2 threaded or grooved connections
  • Large, integral sight glass on both sides
  • 1/2" (nominal) test orifice

Type

Test & Drain Ball Valve

Style

TrimFit® TD

Valve Size

2 in

Operation Type

Handle

Body Material

ASTM B584 C85700

Seat Material

Teflon

Ball Material

ASTM C37700, Stainless Steel 304

Stem Material

ASTM B16 C36000

Screw Plug Material

ASTM B16 C36000

Seal Material

NBR O-Ring

Indicator Plate Material

Steel

Handle Material

Steel, Zinc plated, Vinyl Sleeve

Handle Nut Material

Steel, Zinc plated

Spring Material

Stainless Steel 304

Cap Material

ASTM B16 C36000

Screw Material

Brass

Inspect Plug Material

PC

Rated Working Pressure

175 psi

Product Number

4324000514

UPC Code

87989800830

HPH Code

NA

Weight

5.445 lb