Industry Standards/Certifications |
N/A UL/ULc Listed, FM Approved |
Features |
N/A
|
Type |
N/A Test & Drain Ball Valve |
Style |
N/A TrimFit® TD |
Valve Size |
N/A 1 1/2 in |
Operation Type |
N/A Handle |
Body Material |
N/A ASTM B584 C85700 |
Seat Material |
N/A Teflon |
Ball Material |
N/A ASTM C37700, Stainless Steel 304 |
Stem Material |
N/A ASTM B16 C36000 |
Screw Plug Material |
N/A ASTM B16 C36000 |
Seal Material |
N/A NBR O-Ring |
Indicator Plate Material |
N/A Steel |
Handle Material |
N/A Steel, Zinc plated, Vinyl Sleeve |
Handle Nut Material |
N/A Steel, Zinc plated |
Spring Material |
N/A Stainless Steel 304 |
Cap Material |
N/A ASTM B16 C36000 |
Screw Material |
N/A Brass |
Inspect Plug Material |
N/A PC |
Rated Working Pressure |
N/A 175 psi |
Product Number |
N/A 4324000510 |
UPC Code |
N/A 87989800829 |
HPH Code |
N/A NA |
Weight |
N/A 3.717 lb |