ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    FPPI’s complete line of TrimFit Forged Brass, Full Port Ball Valves feature forged components machined to exacting specifications. UL/ULc listed and FM approved. Listed for fire sprinkler systems for trim, test or drain applications, our Full Port Ball Valves are rated 600 PSI for sizes 1/2" - 1 1/2" IPS and 300 PSI for the 2" size. Each valve is complete with plastic coated valve handle marked as required by UL. Blow out proof stem.
    Contains lead. Not for use in water systems intended for human consumption.
    Full port valves have slightly larger “take out” dimensions than standard port valves. You may need to adjust trim components accordingly.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed, FM Approved

Type

N/A Ball Valve

Style

N/A Full Port

Valve Size

N/A 1/2 in

Operation Type

N/A Handle

Body Material

N/A Forged Brass

End Plug Material

N/A Forged Brass

Stem Gland Material

N/A Brass

Stem Packing Material

N/A PTFE

Stem Material

N/A Brass

Ball Disc Material

N/A Chrome Plated Brass or Forged Brass

Ball Disc Pack Material

N/A PTFE

Handle Material

N/A Steel

Handle Nut Material

N/A Steel

Pressure [Max]

N/A 600 psi

Product Number

N/A 4324000454

UPC Code

N/A 87989800672

HPH Code

N/A NA

Weight

N/A 0.43 lb