ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    FPPI’s complete line of TrimFit Forged Brass, Full Port Ball Valves feature forged components machined to exacting specifications. UL/ULc listed and FM approved. Listed for fire sprinkler systems for trim, test or drain applications, our Full Port Ball Valves are rated 600 PSI for sizes 1/2" - 1 1/2" IPS and 300 PSI for the 2" size. Each valve is complete with plastic coated valve handle marked as required by UL. Blow out proof stem.
    Contains lead. Not for use in water systems intended for human consumption.
    Full port valves have slightly larger “take out” dimensions than standard port valves. You may need to adjust trim components accordingly.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULc Listed, FM Approved

Type

Ball Valve

Style

Full Port

Valve Size

1 in

Operation Type

Handle

Body Material

Forged Brass

End Plug Material

Forged Brass

Stem Gland Material

Brass

Stem Packing Material

PTFE

Stem Material

Brass

Ball Disc Material

Chrome Plated Brass or Forged Brass

Ball Disc Pack Material

PTFE

Handle Material

Steel

Handle Nut Material

Steel

Pressure [Max]

600 psi

Product Number

4324000458

UPC Code

87989800350

HPH Code

NA

Weight

1.13 lb