Batch CAD Cart (0)
  • Cart is empty

Designed for use in grid systems or any sprinkler system where pressure relief is required. The Adjustable Pressure Relief Valve can be adjusted from 75-175 psi. Adjustment to the desired pressure is achieved with the use of an approved fire sprinkler system pressure gauge. The adjustment cap is "diamond" knurled for easy adjustment. The body is cast bronze* and marked with directional arrows for proper flow indication. The pressure markings on the adjustment cap are for reference only. Use the system gauge for proper relief setting.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure

Specifications

Type

N/A Relief Valve

Style

N/A Adjustable

Valve Size

N/A 1/2 in

Body Material

N/A Cast Bronze

Cap Material

N/A Brass

Seat packing Material

N/A Rubber

Max. Rated Pressure

N/A 175 psi

Product Number

N/A 4324000404

UPC Code

N/A 87989800346

HPH Code

N/A NA

Weight

N/A 0.5 lb