ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    Manufactured from cast brass, our angle valves are for Trim or Drain applications and are designed to be suitable for all sprinkler systems including high pressure sprinkler systems. The soft seat design utilizes NBR Nancar N70 material or PTFE for positive sealing to 300 psi. The most common use for the 2" IPS size is as a system drain at the riser. May be used on both alarm valve and shotgun type riser assemblies.
    Contains lead. Not for use in water systems intended for human consumption.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed, FM Approved

Type

N/A Angle Globe Valve

Style

N/A Soft Seat

Valve Size

N/A 1/2 in

Body Material

N/A Cast Brass

Bonnet Material

N/A Cast Brass

Gland Material

N/A Brass ASTM B16

Holder Material

N/A Brass ASTM B16

Stem Material

N/A Brass ASTM B16

Washer Material

N/A Brass ASTM B16

Nut Material

N/A Stainless Steel

Seat Material

N/A Rubber: NBR Nancar N70

Handwheel Material

N/A JIS FC20

Pressure [Max]

N/A 300 psi

Product Number

N/A 4324000350

UPC Code

N/A 87989800340

HPH Code

N/A NA

Weight

N/A 0.86 lb