ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    FPPI® TrimFit Bronze Globe Valves are precision cast then machined using state of the art facilities. Each valve features a full floating seat holder for reduced seat wear when closing the valve. Seat is made of pure virgin PTFE for longer seat life and reduced maintenance as compared to rubber seat valves. TrimFit trim valves are suitable for use in regular (175psi) and high pressure (300psi) sprinkler systems. Standard configuration is FNPT x FNPT and is available in 1/4" IPS through 2" IPS sizes. Each valve carries the UL Listing. UL/ ULC Listed 2R97.
    Contains lead. Not for use in water systems intended for human consumption.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed, FM Approved

Type

N/A Globe Valve

Style

N/A Soft Seat

Valve Size

N/A 1 1/2 in

Body Material

N/A Brass or Bronze

Seat Material

N/A PTFE

Handwheel Material

N/A JIS FC 20 painted red

Pressure [Max]

N/A 300 psi

Product Number

N/A 4324000310

UPC Code

N/A 87989800338

HPH Code

N/A NA

Weight

N/A 2.94 lb