Industry Standards/Certifications |
N/A UL/ULc Listed, FM Approved |
Features |
N/A
|
Type |
N/A Butterfly Valve |
Style |
N/A TrimFit® |
Valve Size |
N/A 2 1/2 in |
Body Material |
N/A Bronze ASTM 584 C83600 |
Disc Material |
N/A SS304 |
Handwheel Material |
N/A ASTM A216 WCB |
Seat Material |
N/A ASTM D2000 Viton |
Indicator Material |
N/A Powder Metal |
Housing Material |
N/A Forged Brass JIS C3771 (Ref. ASTM C37700) |
Cover Material |
N/A Forged Brass JIS C3771 (Ref. ASTM C37700) |
Switch rating |
N/A 10.1 Amps/125/250 VAC-60Hz |
Actual switch application rating |
N/A
10 Amps/115 VAC-60Hz 0.5 Amps/28 VDC |
Application |
N/A Indoor/Outdoor Use |
Rated Working Pressure |
N/A 300 psi |
Product Number |
N/A 4324000008 |
UPC Code |
N/A 87989800686 |
HPH Code |
N/A NA |
Weight |
N/A 7.83 lb |