ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    TrimFit® Butterfly Valves close slowly to prevent water hammer. They are designed to be installed in any orientation and monitored to signal if the valve is opened or closed. UL Listed and FM Approved for use in a fire sprinkler system.
    Packing Gland with Adjustable Glands shall be accessible for tightening stem seals without the disassembly of the valve or operator.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULc Listed, FM Approved

Features

  • UL/ULc listed for indoor/outdoor fire protection use
  • FM Approved for fire protectionuse
  • Threaded or grooved
  • Tamper switch assemblies for indoor or outdoor use
  • Quarter-turn valve with slow closing and opening mechanism prevents water hammer

Type

Butterfly Valve

Style

TrimFit®

Valve Size

1 1/4 in

Body Material

Bronze ASTM 584 C83600

Disc Material

SS304

Handwheel Material

ASTM A216 WCB

Seat Material

ASTM D2000 Viton

Indicator Material

Powder Metal

Housing Material

Forged Brass JIS C3771 (Ref. ASTM C37700)

Cover Material

Forged Brass JIS C3771 (Ref. ASTM C37700)

Switch rating

10.1 Amps/125/250 VAC-60Hz

Actual switch application rating

10 Amps/115 VAC-60Hz
0.5 Amps/28 VDC

Application

Indoor/Outdoor Use

Rated Working Pressure

300 psi

Product Number

4324000002

UPC Code

87989800683

HPH Code

NA

Weight

4.12 lb