ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    TrimFit® Butterfly Valves close slowly to prevent water hammer. They are designed to be installed in any orientation and monitored to signal if the valve is opened or closed. UL Listed and FM Approved for use in a fire sprinkler system.
    Packing Gland with Adjustable Glands shall be accessible for tightening stem seals without the disassembly of the valve or operator.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed, FM Approved

Features

N/A
  • UL listed for indoor/outdoor fire protection use
  • FM Approved for fire protectionuse
  • Threaded or grooved
  • Tamper switch assemblies for indoor or outdoor use
  • Quarter-turn valve with slow closing and opening mechanism prevents water hammer

Type

N/A Butterfly Valve

Style

N/A TrimFit®

Valve Size

N/A 1 in

Body Material

N/A Bronze ASTM 584 C83600

Disc Material

N/A SS304

Handwheel Material

N/A ASTM A216 WCB

Seat Material

N/A ASTM D2000 Viton

Indicator Material

N/A Powder Metal

Housing Material

N/A Forged Brass JIS C3771 (Ref. ASTM C37700)

Cover Material

N/A Forged Brass JIS C3771 (Ref. ASTM C37700)

Switch rating

N/A 10.1 Amps/125/250 VAC-60Hz

Actual switch application rating

N/A 10 Amps/115 VAC-60Hz
0.5 Amps/28 VDC

Application

N/A Indoor/Outdoor Use

Rated Working Pressure

N/A 300 psi

Product Number

N/A 4324000000

UPC Code

N/A 87989800682

HPH Code

N/A NA

Weight

N/A 3.78 lb