Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Fig. 7042 Outlet Coupling is designed to join two sections of grooved end pipe and form a reducing outlet connection. The outlet couplings are available for the 1 1/2" through 6" IPS or ISO run pipe sizes with the outlet pipe sizes ranging from 1/2" through 2". Assembly of the coupling will create a gap between the pipe ends allowing the space required for the introduction of an outlet connection. The outlet connections are available grooved (Fig. 7042G), FPT (Fig. 7042F) and MPT (Fig. 7042M). The gaskets are available in EPDM and Nitrile to suit a wide range of applications. The gasket design is a unique pressure responsive design that provides a higher sealing force as pressure is increased. The outlet gasket seal is reinforced by a steel ring and is mated to a machined housing surface to assure a leak-tight outlet seal. Center ribs inside the gasket ease positioning of the pipe during installation and provide additional support to the gasket. The outlet couplings aremore
Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61

Type

Threaded Outlet Coupling

Style

FNPT Outlet

Nominal Size

2 x 1 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12.

Coatings

Hot Dipped Zinc Galvanized

Gasket Material

Nitrile

Gasket Type

Properties as designated in accordance with ASTM D 2000

Bolt Material

SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coupling Bolts Size

3/8 x 2 1/8 in

Heavy Hex Nut

ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Lubrication

Standard Gruvlok, Gruvlok Xtreme™

Application

Recommended for petroleum applications. air with oil vapor and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR.

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

150 ºF

Max. Working Pressure

500 psi

Max. End Load

2215 lb

Range of Pipe End Separation

11/16-1 in

Product Number

0386104640

UPC Code

69029183956

Weight

3.30 lb