ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Clamp-T provides a branch or cross connection in light wall or standard wall steel pipe.
The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection.
Clamp-T cross connections are available allowing greater versatility in piping design.
NOTE: 2 1⁄2" x 1 1/4" Figure 7046 cannot be used in cross configuration.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Clamp-Cross

Style

Threaded

Nominal Size

4 x 3 x 1 1/2 in

Body Material

Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Gasket Material

Grade “T” Nitrile

Bolts Material

SAE J429, Grade 5, Zinc Electroplated
ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Heavy Hex Nuts Material

ASTM A563, Grade A, Zinc Electroplated
ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coatings

Hot Dipped Zinc Galvanized (optional)

Application

Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils
NOT FOR USE IN HOT WATER OR HOT AIR.

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

180 ºF

Max. Working Pressure

500 psi

Specified Torque §

80 to 100 lb·ft

Product Number

0390082816

UPC Code

69029176777

Weight

0.01 lb