ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Clamp-T provides a quick and easy outlet at any location along the pipe. A hole drilled or cut in the pipe to receive the locating collar of the Clamp-T is all that is required. The full, smooth outlet area provides for optimum flow characteristics.
The Clamp-T housing is specially engineered to conform to the pipe O.D. and the Clamp-T gasket providing a leak-tight reliable seal in both positive pressure and vacuum conditions. The maximum working pressure for all sizes is 500 PSI (34.5 bar) when assembled on standard wall steel pipe.
The Gruvlok Clamp-T provides for a branch or cross connection in light wall or standard wall steel pipe.
Clamp-T cross connections are available in most sizes allowing greater versatility in piping design.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Branch Outlets

Style

Grooved

Nominal Size

2 1/2 x 1 1/4 in

Body Material

Ductile Iron conforming to ASTM A 536

Gasket Material

Grade “E” EPDM

U-Bolt Material

Cold drawn steel and zinc plated.

Heavy Hex Nuts Material

ASTM A563, Grade A, Zinc Electroplated
ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coatings

Hot Dipped Zinc Galvanized

Application

Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services.
NOT FOR USE IN PETROLEUM APPLICATIONS

Bolt Size

1/2 U-Bolt

Min. Service Temperature Range

-40 ºF

Max. Service Temperature Range

230 ºF

Max. Working Pressure

500 psi

C.V. Value

5.4

Flow Data

5.0 ft

Specified Torque §

30 to 40 lb·ft

Product Number

0390178119

UPC Code

69029176218

Weight

3.4 lb