Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Branch Outlets |
Style |
N/A Threaded |
Nominal Size |
N/A 4 x 1 1/2 in |
Body Material |
N/A Copper Alloy conforming to CDA C83470 or C89833 |
Bolts Material |
N/A SAE J429, Grade 5, Zinc Electroplated ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Heavy Hex Nuts Material |
N/A ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Gasket Material |
N/A Grade “E” EPDM |
Application |
N/A NOT FOR USE IN PETROLEUM APPLICATIONS. |
Bolt Size |
N/A 1/2 x 3 |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 230 ºF |
Max. Working Pressure |
N/A 300 psi |
C.V. Value |
N/A 89 |
Flow Data |
N/A 4 ft |
Specified Torque § |
N/A 60 to 80 lb·ft |
Product Number |
N/A 1330036124 |
UPC Code |
N/A 65280803160 |
Weight |
N/A 4.1 lb |