ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Meets Federal Safe Water Drinking Water
  • Act, lead-free requirement
  • Certified to NSF/ANSI 372
  • 600 lb. WOG, 150 lb.WSP
  • Full port
  • Lead-free forged brass body
  • Blow-out proof stem
  • ISO 9001:2008 manufacturer
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to NSF/ANSI 372

Type

N/A Ball Valve

Style

N/A Full Port

Valve Size

N/A 3/4 in

Operation Type

N/A Handle

Body Material

N/A Brass ASTM B-36, C28000

Body End Cap Material

N/A Brass ASTM B-36, C28000

Seat Material

N/A PTFE

Stem Material

N/A Brass ASTM B-36, C28000

Stem Packing Material

N/A PTFE

Ball Material

N/A Chrome Plated, Brass ASTM B-36, C28000

Handle Material

N/A Forged Steel ASTM A283 (Zinc Plated)

Handle Nut Material

N/A Forged Steel ASTM A283 (Zinc Plated)

Packing Nut Material

N/A Brass ASTM B-36, C28000

Lead Content

N/A Lead-Free

Medium

N/A Drinking Water

Pressure [Max]

N/A 600 psi

Product Number

N/A 4347001070

UPC Code

N/A 09220137655

HPH Code

N/A NA

Weight

N/A 0.6 lb