Industry Standards/Certifications |
N/A Certified to NSF/ANSI 372 |
Type |
N/A Ball Valve |
Style |
N/A Full Port |
Valve Size |
N/A 1/4 in |
Operation Type |
N/A Handle |
Body Material |
N/A Brass ASTM B-36, C28000 |
Body End Cap Material |
N/A Brass ASTM B-36, C28000 |
Seat Material |
N/A PTFE |
Stem Material |
N/A Brass ASTM B-36, C28000 |
Stem Packing Material |
N/A PTFE |
Ball Material |
N/A Chrome Plated, Brass ASTM B-36, C28000 |
Handle Material |
N/A Forged Steel ASTM A283 (Zinc Plated) |
Handle Nut Material |
N/A Forged Steel ASTM A283 (Zinc Plated) |
Packing Nut Material |
N/A Brass ASTM B-36, C28000 |
Lead Content |
N/A Lead-Free |
Medium |
N/A Drinking Water |
Pressure [Max] |
N/A 600 psi |
Product Number |
N/A 4347001010 |
UPC Code |
N/A 09220137652 |
HPH Code |
N/A NA |
Weight |
N/A 0.40 lb |