Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 3/4

Thickness

N/A 5/8 in

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Product Number

N/A 0500382809

UPC Code

N/A 66242888958

HPH Code

N/A 034GR6990A

Weight

N/A 1.2 lb