Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 1 3/8

Thickness

N/A 1 1/8 in

Material

N/A Carbon Steel

Finish

N/A Plain

Product Number

N/A 0500253067

UPC Code

N/A 69029114326

HPH Code

N/A 034GR6988

Weight

N/A 4.5 lb