Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 1 1/4

Thickness

N/A 1 1/8 in

Material

N/A Carbon Steel

Finish

N/A Plain

Product Number

N/A 0500253059

UPC Code

N/A 69029182326

HPH Code

N/A 034GR6985

Weight

N/A 2.70 lb