ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 1 1/2

Thickness

N/A 1 1/4 in

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Product Number

N/A 0500382866

UPC Code

N/A 66242888954

HPH Code

N/A 034GR6990K

Weight

N/A 6.8 lb