ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 14

O.D.

N/A 15.80 in

Bolt Size

N/A 7/8

Material

N/A Two carbon steel half bands and four bolts and nuts

Finish

N/A Hot-Dip Galvanized with EG Bolts & Nuts

Service

N/A Clamps ductile or cast iron mechanical joint piping or mechanical joint or socket joint fittings together to prevent separation or distortion of pipe line under excessive water pressure.

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). Complies with the requirements of the National Fire Protection Association Standard NFPA-24 for Outside Protection.

Max Test Pressure

N/A 120 psi

Product Number

N/A 0500382403

UPC Code

N/A 66242888965

HPH Code

N/A 034GR6970E

Weight

N/A 53.9 lb