ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain Black

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 1) WW-H-171-E (Type 1) , ANSI/MSS SP-69 and MSS SP-58 (Type 1)

Maximum Temperature

N/A 650 ºF

Max Load

N/A 3600 lb

Pipe Size

N/A 10 in

Rod Size

N/A 7/8

Product Number

N/A 0500250147

UPC Code

N/A 69029114309

HPH Code

N/A 034GR9114D

Weight

N/A 9.73 lb