ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Size

N/A 6"

Number of Elements

N/A 3

Material

N/A Steel

Finish

N/A EG

Hardware

N/A Zinc Plated

Product Number

N/A 0560560004

UPC Code

N/A 65280808412

Weight

N/A 2.78 lb