ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Size

N/A 4"

Number of Elements

N/A 3

Material

N/A Steel

Finish

N/A EG

Hardware

N/A Zinc Plated

Product Number

N/A 0560560000

UPC Code

N/A 65280808410

Weight

N/A 1.95 lb