ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

Each gauge features an impact and corrosion resistant case made from ABS plastic (liquid filled gauge features a stainless steel case, air/water gauge is available with plastic or stainless steel case). Features phosphor bronze bourdon tube movement with white enameled brass dial face with large numbers for easy reading. Dual scale to 300 PSI/2000Kpa. UL/ULc Listed and FM Approved.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed and FM Approved

Type

N/A Gauge

Medium

N/A Air-Water

Max Working Pressure

N/A 300 psi

Product Number

N/A 4398000040

UPC Code

N/A 87989800574

HPH Code

N/A NA

Weight

N/A 0.48 lb