Type |
N/A “Wye” Strainer |
Style |
N/A Grooved-end |
Nominal Size |
N/A 2 in |
Body Material |
N/A Ductile Iron ASTM A 536 Grade 65-45-12 |
End Cap Material |
N/A Ductile iron ASTM A 536 Grade 65-45-12 |
Coupling Material |
N/A Ductile iron ASTM A 536 Grade 65-45-12 |
Gasket Material |
N/A EPDM Temperature range -40°F - +230°F (-40° to 110°C) - Standard Nitrile Temperature range -20°F to 180°F (-29° to 82°C) - Special Request |
Blow Down Port Material |
N/A tapped with plug |
Screen Material |
N/A Type 304 Stainless Steel to ASTM A 240 1/16" (1.6 mm) perforations (12 mesh) |
Body Finish |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0766601009 |
UPC Code |
N/A 69029159542 |
Weight |
N/A 11 lb |