Item # |
CAD |
Nominal Size |
Material |
Weight |
Quantity |
|---|---|---|---|---|---|
| 2-1/2 10RDx2 8RD-J55 |
N/A |
N/A 2-1/2 x 2 in | N/A Grade J-55 | N/A 6.12 lb | |
| 2-1/2 8RDx2-1/2 10RD-J55 |
N/A |
N/A 2-1/2 x 2-1/2 in | N/A Grade J-55 | N/A 5.8 lb | |
| 2-1/2 8RDx2-1/2 8V-J55 |
N/A |
N/A 2-1/2 x 2-1/2 in | N/A Grade J-55 | N/A 5.82 lb | |
| 2-1/2 8RDx2-1/2 11-1/2-J55 |
N/A |
N/A 2-1/2 x 2-1/2 in | N/A Grade J-55 | N/A 5.9 lb | |
| 3 8RDx2 8RD-J55 |
N/A |
N/A 3 x 2 in | N/A Grade J-55 | N/A 12.38 lb | |
| 3 8RDx2 2V-J55 |
N/A |
N/A 3 x 2 in | N/A Grade J-55 | N/A 13.44 lb | |
| 3 8RDx2 1/2 8RD-N80 |
N/A |
N/A 3 x 2 1/2 in | N/A Grade N-80 | N/A 15 lb | |
| 3 8RDx2-1/2 8RD-J55 |
N/A |
N/A 3 x 2-1/2 in | N/A Grade J-55 | N/A 11.6 lb | |
| 3 10RDx2-1/2 8RD-J55 |
N/A |
N/A 3 x 2-1/2 in | N/A Grade J-55 | N/A 9.65 lb | |
| 3 8Vx2-1/2 8RD-J55 |
N/A |
N/A 3 x 2-1/2 in | N/A Grade J-55 | N/A 9.68 lb | |
| 3 8RDx2-1/2 10RD-J55 |
N/A |
N/A 3 x 2-1/2 in | N/A Grade J-55 | N/A 10 lb | |
| 3 8RDx3 10RD-J55 |
N/A |
N/A 3 x 3 in | N/A Grade J-55 | N/A 13.00 lb | |
| 3 8RDx3 8V-J55 |
N/A |
N/A 3 x 3 in | N/A Grade J-55 | N/A 10.38 lb | |
| 4 8Vx3 8RD-J55 |
N/A |
N/A 4 x 3 in | N/A Grade J-55 | N/A 15.85 lb | |
| 4 8RDx4 8V-J55 |
N/A |
N/A 4 x 4 in | N/A Grade J-55 | N/A 15.36 lb | |
| 2-1/2 8RDx2-1/2 10V-J55 |
N/A |
N/A 2-1/2 x 2-1/2 in | N/A Grade J-55 | N/A 5.12 lb | |
| 2-1/2UP 8RDx2-1/2UP 11-1/2-J55 |
N/A |
N/A 2-1/2 x 2-1/2 in | N/A Grade J-55 | N/A 7.00 lb | |
| 3 10RDx3 11-1/2-J55 |
N/A |
N/A 3 x 3 in | N/A Grade J-55 | N/A 8.20 lb | |
| 3 10RDx3 8V-J55 |
N/A |
N/A 3 x 3 in | N/A Grade J-55 | N/A 10 lb | |
| 2-1/2 8Vx2 8RD-J55 |
N/A |
N/A 2-1/2 x 2 in | N/A Grade J-55 | N/A 6.15 lb | |
| 4-1/2 8RDx3 8RD-J55 |
N/A |
N/A 4-1/2 x 3 in | N/A Grade J-55 | N/A 11 lb |