| Items |
3/4-1-1/4-160-CS-PLN 160 3/4-11/4 PIPE PROTECT SADL |
1-1/2-160-CS-PLN 160 11/2 PIPE PROTECT SADDLE |
2-2-1/2-160-CS-PLN 160 2-21/2 PIPE PROTECT SADDLE |
3-160-CS-PLN 160 3 PIPE PROTECT SADDLE |
3 1/2-5-160-CS-PLN 160 31/2-5 PIPE PROTECT SADDLE |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B). | |||||||||
| Pipe Size | N/A 3/4 in | N/A 1-1/2 in | N/A 2 in | N/A 3 in | N/A 3 1/2 in | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Max Load | N/A 1200 lb | |||||||||
| Maximum Temperature | N/A 650 ºF | |||||||||
| Product Number | N/A 0500071022 | N/A 0500071048 | N/A 0500071063 | N/A 0500071089 | N/A 0500071105 | |||||
| UPC Code | N/A 69029113763 | N/A 69029113764 | N/A 69029113765 | N/A 69029113766 | N/A 69029113767 | |||||
| HPH Code | N/A 034GR0470 | N/A 034GR0473 | N/A 034GR0474 | N/A 034GR0476 | N/A 034GR0477 | |||||
| Weight | N/A 1.4 lb | N/A 1.5 lb | N/A 1.7 lb | N/A 1.90 lb | N/A 2.3 lb | |||||
|
|
||||||||||