| Items |
3/8-8502 Series 8502 - 3/8 Brass Gate Valve, Full Port, Sweat |
1/2-8502 Series 8502 - 1/2 Brass Gate Valve, Full Port, Sweat |
3/4-8502 Series 8502 - 3/4 Brass Gate Valve, Full Port, Sweat |
1-8502 Series 8502 - 1 Brass Gate Valve, Full Port, Sweat |
1 1/4-8502 Series 8502 - 1 1/4 Brass Gate Valve, Full Port, Sweat |
|||||
| Industry Standards/Certifications | N/A ANSI/NSF 61.8 ISO 9001:2008 manufacturer | |||||||||
| Type | N/A Gate Valve | |||||||||
| Style | N/A Sweat | |||||||||
| Valve Size | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
| Actuator Type | N/A Wheel Handle | |||||||||
| Brand | N/A SCI | |||||||||
| Wheel Nut Material | N/A Hot Rolled SAE 1010R | |||||||||
| Name Plate Material | N/A Aluminium | |||||||||
| Hand-Wheel Material | N/A Cast Iron | |||||||||
| Packing Nut Material | N/A Brass B16 C36000 | |||||||||
| Gland Ring Material | N/A Brass B16 C36000 | |||||||||
| Gland Packing Material | N/A PTFE | |||||||||
| Bonnet Material | N/A Brass B584 C85700 | |||||||||
| Packing Material | N/A Fibre | |||||||||
| Stem Material | N/A Brass B16 C36000 | |||||||||
| Lock Nut Material | N/A Brass B16 C36000 | |||||||||
| Disc Material | N/A Brass B584 C85700 | |||||||||
| Body Material | N/A Brass B584 C85700 | |||||||||
| Cold Working Pressure | N/A 200 lb | |||||||||
| Working Steam Pressure | N/A 125 lb | |||||||||
| Product Number | N/A 4363000110 | N/A 4363000120 | N/A 4363000130 | N/A 4363000140 | N/A 4363000150 | |||||
| UPC Code | N/A 9220112097 | N/A 9220112098 | N/A 9220112099 | N/A 9220112100 | N/A 9220112101 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.5 lb | N/A 0.6 lb | N/A 0.80 lb | N/A 1.1 lb | N/A 1.80 lb | |||||
|
|
||||||||||