| Items |
1/2-8103L Series 8103L - 1/2 Brass Gate Valve with Drain, Threaded |
3/4-8103L Series 8103L - 3/4 Brass Gate Valve with Drain, Threaded |
1-8103L Series 8103L - 1 Brass Gate Valve with Drain, Threaded |
|||
| Industry Standards/Certifications | N/A NSF/ANSI 61-8 | |||||
| Type | N/A Gate Valve with Drain | |||||
| Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||
| Actuator Type | N/A Wheel Handle | |||||
| Brand | N/A SCI | |||||
| Wheel Nut Material | N/A Hot Rolled SAE 1010R | |||||
| Name Plate Material | N/A Aluminium | |||||
| Hand-Wheel Material | N/A Cast Iron | |||||
| Packing Nut Material | N/A Brass B16 C36000 | |||||
| Gland Packing Material | N/A PTFE | |||||
| Bonnet Material | N/A Brass B584 C85700 | |||||
| Stem Material | N/A Brass B16 C36000 | |||||
| Locknut Material | N/A Brass B16 C36000 | |||||
| Disc Material | N/A Brass B584 C85700 | |||||
| Body Material | N/A Brass B584 C85700 | |||||
| Packing Material | N/A NBR | |||||
| Drain Cap Material | N/A Brass B16 C36000 | |||||
| CWP | N/A 200 lb | |||||
| Product Number | N/A Contact ASC-ES Sales | |||||
| UPC Code | N/A Contact ASC-ES Sales | |||||
| HPH Code | N/A | |||||
| Weight | N/A 0.72 lb | N/A 1.18 lb | N/A 1.26 lb | |||
| Application | N/A | |||||
|
|
||||||