| Items |
2x9-AF-21-FF AF-21-FF 2X9 FLGXFLG CONNECTOR |
2 1/2x9-AF-21-FF AF-21-FF 21/2X9 FLGXFLG CONNECTOR |
3x9-AF-21-FF AF-21-FF 3X9 FLGXFLG CONNECTOR |
4x9-AF-21-FF AF-21-FF 4X9 FLGXFLG CONNECTOR |
5x11-AF-21-FF AF-21-FF 5X11 FLGXFLG CONNECTOR |
|||||
| Type | N/A Flex Connector | |||||||||
| Style | N/A Flanged x Flanged | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| Pressure at 70 °F | N/A 450 psi | N/A 300 psi | N/A 275 psi | N/A 270 psi | N/A 225 psi | |||||
| Material | N/A BRAID: Stainless Steel Type 304 ENDS: Schedule 40 Carbon Steel Grooved-Ends HOSE: 300 Series Stainless Steel | |||||||||
| Operating Temperature [Min] | N/A -400 ºF | |||||||||
| Operating Temperature [Max] | N/A 1,500 ºF | |||||||||
| Model or 10 dig. # | N/A AF0390232387 | N/A AF0390232395 | N/A AF0390232403 | N/A AF0390232429 | N/A AF0390232437 | |||||
| Product Number | N/A 0390232387 | N/A 0390232395 | N/A 0390232403 | N/A 0390232429 | N/A 0390232437 | |||||
| UPC Code | N/A 69029158491 | N/A 69029158492 | N/A 69029158493 | N/A 69029158494 | N/A 69029158495 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 10 lb | N/A 12 lb | N/A 14 lb | N/A 19 lb | N/A 25 lb | |||||
|
|
||||||||||